SNAS922 November 2024 LMK5C22212AS1
ADVANCE INFORMATION
The LMK5C22212AS1 employs 5 output source multiplexers or muxes to distribute frequency sources to the respective output banks. OUT0 and OUT1 each have a separate 4:1 mux to individually select a source. OUT2 and OUT3 output channels share one 2:1 mux. The output bank OUT4 to OUT7 also share one 2:1 mux and a third 2:1 mux is shared across the output bank OUT8 to OUT11.
The 4:1 MUX on OUT0 and OUT1 are the most flexible providing selection among APLL1 post divider, APLL2 post divider, buffered XO or reference input as a frequency source. The 2:1 muxes feeding the OUT2 and OUT3 bank or OUT4 to OUT7 bank or OUT8 to OUT11 bank can each select a frequency source from the APLL1 post divider or the APLL2 post divider.
Table 7-6 lists the available options for the output source mux.
| OUTPUT SOURCE MUX OPTION | OUTPUTS WITH OPTION | DESCRIPTION |
|---|---|---|
| REFx | OUT0 to OUT1 | Output channel mux is sourced from the reference input selected by R48[4:0] (0x1 for REF0, 0x2 for REF1) when R78[5] is set to enable the reference path to OUT0_1. |
| XO | OUT0 to OUT1 | Output channel mux is sourced from the XO input. |
| APLL1 | OUT0 to OUT11 | Output channel mux is sourced from the APLL1 post-divider output. |
| APLL2 | OUT0 to OUT11 | Output channel mux is sourced from the APLL2 post-divider output. |