SNAS927A August 2025 – April 2026 LMKDB1202 , LMKDB1204 , LMKDB1208
PRODUCTION DATA
The LMKDB12xx pin mode option to select 100Ω or 85Ω LP-HCSL output impedance provides flexibility in design. Output impedance can be selected using ZOUT_SEL pin on the device as shown in Table 8-6. If left floating, 85Ω output impedance is selected by default through an internal pulldown resistor.
| ZOUT_SEL | Output Impedance |
|---|---|
| Low | 85Ω |
| High | 100Ω |