Product details

Number of outputs 2 Additive RMS jitter (typ) (fs) 19.2 Core supply voltage (V) 1.8, 3.3 Output supply voltage (V) 1.8, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LP-HCSL Input type LP-HCSL
Number of outputs 2 Additive RMS jitter (typ) (fs) 19.2 Core supply voltage (V) 1.8, 3.3 Output supply voltage (V) 1.8, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LP-HCSL Input type LP-HCSL
VQFN (REY) 20 9 mm² (3 mm × 3 mm)
  • LP-HCSL clock MUX that support:
    • PCIe Gen 1 to Gen 7
    • CC (Common Clock) and IR (Independent Reference) PCIe architectures
    • Input clock with or without SSC
  • DB2000QL compliant:
    • All devices meet DB2000QL specifications
  • Extremely low additive jitter:
    • 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
    • 13fs maximum additive jitter for PCIe Gen 4
    • 5fs maximum additive jitter for PCIe Gen 5
    • 3fs maximum additive jitter for PCIe Gen 6
    • 2.1fs maximum additive jitter for PCIe Gen 7
  • Fail-safe input
  • Flexible power-up sequence
  • Automatic output disable
  • Individual output enable
  • SBI (Side Band Interface) for high-speed output enable or disable
  • LOS (Loss of Signal) input detection
  • 85Ω or 100Ω output impedance
  • 1.8V / 3.3V ± 10% power supply
  • –40°C to 105°C ambient temperature
  • LP-HCSL clock MUX that support:
    • PCIe Gen 1 to Gen 7
    • CC (Common Clock) and IR (Independent Reference) PCIe architectures
    • Input clock with or without SSC
  • DB2000QL compliant:
    • All devices meet DB2000QL specifications
  • Extremely low additive jitter:
    • 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
    • 13fs maximum additive jitter for PCIe Gen 4
    • 5fs maximum additive jitter for PCIe Gen 5
    • 3fs maximum additive jitter for PCIe Gen 6
    • 2.1fs maximum additive jitter for PCIe Gen 7
  • Fail-safe input
  • Flexible power-up sequence
  • Automatic output disable
  • Individual output enable
  • SBI (Side Band Interface) for high-speed output enable or disable
  • LOS (Loss of Signal) input detection
  • 85Ω or 100Ω output impedance
  • 1.8V / 3.3V ± 10% power supply
  • –40°C to 105°C ambient temperature

The LMKDB devices are a family of extremely-low-jitter LP-HCSL clock muxes that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, individual output enable and disable pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.

Both 1.8V and 3.3V power supply voltages are supported.

The LMKDB devices are a family of extremely-low-jitter LP-HCSL clock muxes that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, individual output enable and disable pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.

Both 1.8V and 3.3V power supply voltages are supported.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMKDB12xx PCIe Gen 1 to Gen 7 Ultra Low Jitter 2 Input Clock MUX datasheet (Rev. A) PDF | HTML Apr 13, 2026
Application brief Mitigating FLEXIO Use Case Risks as Clock Pins Using LMKDB11xxFS Fail-safe Output Clock Buffers PDF | HTML Sep 26, 2025
User guide RC19XXX, 9QXL2001X vs. LMKDB1XXX, CDCDB2000 Drop-In Replacement Guide. PDF | HTML Jul 18, 2024
Certificate LMKDB1202EVM Declaration of Conformity (DoC) Jun 13, 2024
Application note Clocking for PCIe Applications PDF | HTML Nov 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMKDB1202EVM — LMKDB1202 evaluation module

The LMKDB1202 evaluation module (EVM) is designed to provide a quick setup to evaluate the LMKDB1202 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. The printed circuit board (PCB) contains several jumpers to enable the LMKDB1202 user programming and setup. The EVM provides flexibility for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMKDB1XXX IBIS Model

SNAM297.ZIP (58 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (REY) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos