SNAU246A June 2020 – January 2021 LMX2820
The SROUT of LMX2820 can be used to generate or duplicate SYSREF signal. The output of SROUT can be a single pulse, series of pulse, or a continuous stream of pulses. These pulses are synchronous with the RFOUT signal with an adjustable delay. To use the SYSREF capability, the PLL must be in phase SYNC mode with PHASE_SYNC_EN = 1. Here is an example of Pulsed mode.
Figure 4-3 SYSREF Pulsed Mode
Setting