SNAU246A June 2020 – January 2021 LMX2820
In addition to the internal VCO, LMX2820 also support working with an external VCO. The polarity of the phase detector has to be set properly to match with the actual Vtune characteristic. The LMX2820EVM offers various options to implement passive or active loop filter onboard.
Figure 4-5 External VCO Mode
Setting