SNAU278 July 2022
| DESIGNATOR | QUANTITY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| C1, C2, C3, C4 | 4 | CAP, CERM, 10 µF, 16 V, 10%, X7R, 0805 | EMK212BB7106KG-T | Taiyo Yuden |
| C1_LF1, C1_LF2 | 2 | CAP, CERM, 390 pF, 50 V, 5%, C0G/NP0, 0603 | 06035A391JAT2A | AVX |
| C2_LF1, C2_LF2 | 2 | CAP, CERM, 0.068 µF, 25 V, 10%, X7R, 0603 | 885012206070 | Wurth Elektronik |
| C4_LF1, C4_LF2 | 2 | CAP, CERM, 1800 pF, 50 V, 5%, C0G/NP0, 0603 | GRM1885C1H182JA01D | MuRata |
| C5, C8, C9, C10, C12, C22, C23, C24, C26, C27, C33, C35, C36, C37, C40, C41 | 16 | CAP, CERM, 0.1 µF, 16 V, 5%, X7R, 0603 | 0603YC104JAT2A | AVX |
| C6, C11, C20, C25, C34, C39 | 6 | CAP, CERM, 1 µF, 16 V, 10%, X7R, 0603 | 885012206052 | Wurth Elektronik |
| C7, C16, C17, C18, C21, C31, C32, C38 | 8 | CAP, CERM, 10 µF, 10 V, 10%, X5R, 0603 | GRM188R61A106KAALD | MuRata |
| C13, C14, C15, C28, C29, C30, C42, C43 | 8 | CAP, CERM, 0.1 µF, 16 V, 10%, X7R, 0402 | 530L104KT16T | AT Ceramics |
| C44, C45 | 2 | CAP, CERM, 4.7 µF, 50 V, X7R, 10%, 0805 | CGA4J1X7R1H475K125AC | TDK Corporation |
| D1, D2 | 2 | LED, Green, SMD | LTST-C190GKT | Lite-On |
| J1, J2, J4 | 3 | Connector, End launch SMA 50 ohm, TH | 142-0761-881 | Cinch Connectivity |
| J3, J5, J6 | 3 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-851 | Cinch Connectivity |
| L1, L2 | 2 | Inductor, Multilayer, Air Core, 18 nH, SMD | LQG15HS18NJ02D | MuRata |
| R1, R2, R4_LF1, R4_LF2, R26, R30, R35 | 7 | RES, 0, 5%, 0.1 W, 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R2_LF1, R2_LF2 | 2 | RES, 68, 5%, 0.1 W, 0603 | CRCW060368R0JNEA | Vishay-Dale |
| R3, R3_LF1, R3_LF2, R4, R5, R7, R8, R10 | 8 | RES, 18, 5%, 0.1 W, 0603 | CRCW060318R0JNEA | Vishay-Dale |
| R6, R9, R11, R14, R18, R27, R28, R31, R32, R33, R36 | 11 | RES, 12 k, 5%, 0.1 W, 0603 | CRCW060312K0JNEA | Vishay-Dale |
| R12, R13 | 2 | RES, 330, 5%, 0.1 W, 0603 | RC0603JR-07330RL | Yageo |
| R15, R16, R19, R20 | 4 | RES, 51, 5%, 0.1 W, 0603 | CRCW060351R0JNEA | Vishay-Dale |
| R17, R21, R22, R23, R24, R25 | 6 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |
| R29, R34 | 2 | RES, 22.1 k, 1%, 0.1 W, 0603 | CRCW060322K1FKEA | Vishay-Dale |
| S1, S2 | 2 | Switch, SPST, Slide, Off-On, 4 Pos, SMD | 219-4MST | CTS Electrocomponents |
| TP1 | 1 | Test Point, White, TH | 5007 | Keystone Electronics |
| U1, U2 | 2 | 15 GHz RF Synthesizer | LMX2594RHAR | Texas Instruments |
| U3 | 1 | Power Splitter/Combiner, 50Ohm, 1.8 to 12.5 GHz | EP2C+ | Minicircuits |
| U4, U5 | 2 | 1-A, Ultra-Low Noise LDO | TPS7A9401DSCR | Texas Instruments |
| uWire | 1 | Header (shrouded), 100 mil, 5x2, Gold, SMT | 52601-S10-8LF | FCI |
| C1, C2, C3, C4 | 4 | CAP, CERM, 10 µF, 16 V, 10%, X7R, 0805 | EMK212BB7106KG-T | Taiyo Yuden |
| C1_LF1, C1_LF2 | 2 | CAP, CERM, 390 pF, 50 V, 5%, C0G/NP0, 0603 | 06035A391JAT2A | AVX |