SNAU294 May 2024
| Parameter | Value | Conditions | |
|---|---|---|---|
| Supply voltage | 3.0V to 3.4V | Onboard LDOs output are 2.5V | |
| 2.5V | Onboard LDOs are bypassed | ||
| Supply current | 1.3A max. | Various configurations | |
| CLKIN input frequency | 300MHz to 12.8GHz | Buffer mode | |
| 300MHz to 12.8GHz | Divider mode | ||
| 3.2GHz to 6.4GHz | Multiplier mode | CLK_DIV= ×2 | |
| 2.133GHz to 4.266GHz | CLK_DIV = ×3 | ||
| 1.6GHz to 3.2GHz | CLK_DIV = ×4 | ||
| 1.28GHz to 2.56GHz | CLK_DIV = ×5 | ||
| 1.067GHz to 2.133GHz | CLK_DIV = ×6 | ||
| 0.914GHz to 1.828GHz | CLK_DIV = ×7 | ||
| 800MHz to 1.6GHz | CLK_DIV = ×8 | ||