SNAU294 May   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Setup
      1. 2.2.1 Evaluation Setup Requirement
      2. 2.2.2 Connection Diagram
    3. 2.3 Power Requirements
    4. 2.4 Reference Clock
    5. 2.5 Output Connections
    6. 2.6 Test Points
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer Mode
    2. 4.2 Divider Mode
    3. 4.3 Multiplier Mode
    4. 4.4 SYSREF Generation
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks

Description

The LMX1205 evaluation module (EVM) is designed to evaluate the performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. The device can buffer RF frequencies up to 12.8GHz, multiply RF outputs up to 12.8GHz, and divide outputs by up to 12.8GHz. This board consists of an LMX1205 device and an integrated USB2ANY programmer.