SNAU295 July 2024 LMK5C33216A
The capacitors used on the EVM use are X7R, which are ferromagnetic and, therefore, sensitive to vibration due to the piezoelectric effect. TI recommends to use non-ferromagnetic capacitors such as NP0, C0G, or Tantalum for applications in which the best performance is required in the presence of vibration.
At and below 47nF, C0G/NP0 capacitors are available in 0805 sized packages. For values 0.1µF and above Tantalum capacitors can be considered for vibration immune loop filter components.
| CAPACITOR VALUE | VIBRATION SENSITIVE, X7R | VIBRATION IMMUNE |
|---|---|---|
| 3.3nF | C0603C332K5RACTU, 0603 | GRM1885C1H332JA01D, C0G/NP0, 0603 |
| 33nF | C0603C333J3RACTU, 0603 | C2012C0G1H333J125AA, C0G/NP0, 0805 |
| 47nF | 06035C473JAT2A, 0603 | C0805X473G3GEC7800, C0G/NP0, 0805 C0805C473J3GACTU, C0G/NP0, 0805 |
| 0.1µF | C0603C104J3RACTU, 0603 | GRM31C5C1E104JA01L, C0G/NP0, 1206 TAJR104K020RNJ, Tantalum, 0805 |
| 0.47µF | GRM188R71A474KA61D, 0603 | F921C474MPA, Tantalum, 0805 |