SNAU295 July 2024
Another option is to feed an external clock to the SMA port (J8) to drive the XO input. See Figure 3-9. This path can be connected to the XO input pins. Y1 must be powered down when using the external XO input path. To power down Y1 and use an external XO input, the jumper on JP4 must be removed. Suggested XO frequencies for best device performance are frequencies of 38.88MHz and 48MHz.