SNAU298 October 2023
Automatic Output Disable (AOD) can be enabled or disabled using this control. AOD is enabled by default on LMKDB1120. AOD disables the outputs in low when there is a loss of signal (LOS) detected on the input. When AOD is disabled, outputs follow the input clock in DC state.