7 Revision History
Changes from Revision B (June 2025) to Revision C (August 2026)
- Added LMX2695SEPEVM throughout the documentGo
Changes from Revision A (May 2025) to Revision B (June 2026)
- Deleted the LMX2695SEPEVM and LMX2824EPEVM variants throughout the documentGo
- Updated the EVM frequency to 30GHz throughout the documentGo
- Updated the frequency range in the Features
sectionGo
- Updated the EVM frequency in the Specification sectionGo
Changes from Revision * (November 2024) to Revision A (May 2025)
- Changed the LMX2624-SP device to LMX device in the USB2ANY
InterfaceGo
- Updated frequency range in the RF Output sectionGo
- Changed the LMX2624-SP device to the LMX device in the Full Assist Operation section Go
- Added Toggle SysRefReq pin operation in SYSREF Pulse Generation
sectionGo
- Changed the LMX2624-SP device to LMX device in the SYSREF Repeater Mode
sectionGo
- Changed LMX2624-SP devices to LMX devices in the Phase Synchronization
sectionGo
- Changed the LMX2624-SP device to the LMX device in the Category 1b and Category 2
SYNC sectionGo
- Updated the PCB Layouts section with the RevB PCB layoutGo