SNAU309 October 2025
Figure 3-9 LMK3H2108 OUT1/2 PageThe OUT1/2 page allows for configuring both OUT1 and OUT2, as these outputs are on the same bank. Outputs that are on the same bank share the same clock source, supply voltage source, and divider value. All other fields are independently controllable for both outputs. OUT3 and OUT4 share a similar structure, as these outputs also share a bank.