SNAU309 October 2025
The LMK3H2108 can be configured to start up on one of four OTP pages when any combination of GPIO_0, GPIO_1, and GPIO_2 are configured as OTP Page Selection (OTP_SEL) pins on each page. If no GPIO are configured as OTP_SEL pins, the device loads the default OTP page selected in the configuration, most commonly OTP Page 0. On each OTP page, the I2C interface is available.
The default configuration when using an LMK3H2108A00 device is eight 100MHz 100Ω LP-HCSL outputs. OTP Page 0 has no spread spectrum clocking (SSC) enabled, and each other OTP page uses spread spectrum:
An LMK6H device is present on the board for optionally driving IN0 from a PCIe-compatible reference in buffer mode..