SNAU310 June 2024 LMKDB1102 , LMKDB1202
Some key specifications for LMKDB1x02 buffer and EVM are noted in Table 2-1.
| Parameter | Value |
|---|---|
| Ambient temperature | -40 to 105 oC |
| Power supply | 1.8V ± 10%, 3.3V ± 10% |
| Operating frequency | 1MHz to 400MHz. (automatic output disable (AOD) disabled) |
| Output format | LP-HCSL |