SNAU310 June 2024
The following sections describes power, logic, clock input, and output interfaces on the EVM and how to configure the EVM accordingly.
Some of the key components and the reference designator are noted in Table 4-1.
| Item No. | Reference Designators | Description |
|---|---|---|
| 1 | U1 | LMKDB1x02. |
| 2 | J3 | External VDD through SMA port. |
| 3 | J9, J11, J14, and J15 | SMA Ports for clock input (CLKIN#_P, CLKIN#_N). J14 and J15 are not populated on the LMKDB1102. |
| 4 | J8, J10, J12, and J13 | SMA Ports for clock outputs (CLK#_P, CLK#_N). |
5 | JP2 | ZOUT_SEL pin header jumper to select 85Ω or 100Ω output impedance. |
6 | JP1 | CLKIN_SEL_tri pin header jumper to select which CLKIN drives which outputs. JP1 is not populated on the LMKDB1102. |