SNIS137G August 2004 – August 2019 LM95071
PRODUCTION DATA.
MIN(2) | TYP(1) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|
t1 | SC (Clock) Period | TA = TJ = TMIN to TMAX | 0.16 | µs | ||
TA = TJ = +25°C | DC | |||||
t2 | CS Low to SC (Clock) High Set-Up Time | TA = TJ = TMIN to TMAX | 100 | ns | ||
t3 | CS Low to Data Out (SO) Delay | TA = TJ = TMIN to TMAX | 70 | ns | ||
t4 | SC (Clock) Low to Data Out (SO) Delay | TA = TJ = TMIN to TMAX | 70 | ns | ||
t5 | CS High to Data Out (SO) TRI-STATE | TA = TJ = TMIN to TMAX | 200 | ns | ||
t6 | SC (Clock) High to Data In (SI) Hold Time | TA = TJ = TMIN to TMAX | 50 | ns | ||
t7 | Data In (SI) Set-Up Time to SC (Clock) High | TA = TJ = TMIN to TMAX | 30 | ns | ||
t8 | SC (Clock) High to CS High Hold Time | TA = TJ = TMIN to TMAX | 50 | ns |