SNIS216A November   2019  – February 2026 TMP392

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 TMP392 Programming Tables
      2. 6.3.2 Trip Test
      3. 6.3.3 20°C Hysteresis
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Applications Information
    2. 7.2 Typical Applications
      1. 7.2.1 Simplified Application Schematic
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 TMP392 With 10°C Hysteresis
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 One Channel Operation for Hot Trip Point up to 124°C
        1. 7.2.3.1 Application Curve
      4. 7.2.4 One Channel Operation for Warm Trip Point from 30°C up to 105°C
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

TMP392 Programming Tables

The temperature threshold and hysteresis options for the TMP392 device are programmed using two external 1% E96 standard resistors. The specific resistor value to ground on the SETA input sets the temperature threshold of channel A. The specific resistor value to ground on the SETB input sets the temperature threshold of channel B, as well as the hysteresis for both channel A and channel B.

Table 6-1 TMP392 Channel A Threshold Setting
CHANNEL A (HOT) TRIP TEMPERATURE (°C)CHANNEL A NOMINAL 1% RESISTORS (KΩ)CHANNEL A (HOT) TRIP RESET TEMPERATURE (°C) FOR HYSTERESIS = 5°CCHANNEL A (HOT) TRIP RESET TEMPERATURE (°C) FOR HYSTERESIS = 10°C
301.052520
321.212722
341.402924
361.623126
381.873328
402.153530
422.493732
442.873934
463.324136
483.834338
504.424540
525.114742
545.904944
566.815146
587.875348
609.095550
6210.55752
6412.15954
6614.06156
6816.26358
7018.76560
7221.56762
7424.96964
7628.77166
7833.27368
8038.37570
8244.27772
8451.17974
8659.08176
8868.18378
9078.78580
9290.98782
941058984
961219186
981409388
1001629590
1021879792
1042159994
10624910196
10828710398
110332105100
112383107102
114442109104
116511111106
118590113108
120681115110
122787117112
124909119114
Note:

When the SETA pin is grounded or left floating during the device power up, the OUTA pin always stays low. The Channel B functionality is not affected by the SETA channel.

Table 6-2 TMP392 Channel B Threshold and Hysteresis Setting
CHANNEL B (WARM) TRIP TEMPERATURE (°C)CHANNEL B NOMINAL 1% RESISTORS (KΩ)
CHANNEL B (WARM) TRIP RESET TEMPERATURE (°C)
HYSTERESIS = 5°CHYSTERESIS = 10°CHYSTERESIS = 5°CHYSTERESIS = 10°C
3090.91052520
3578.71213025
4068.11403530
4559.01624035
5051.11874540
5544.22155045
6038.32495550
6533.22876055
7028.73326560
7524.93837065
8021.54427570
8518.75118075
9016.25908580
9514.06819085
10012.17879590
10510.590910095
Note:

When the SETB pin is grounded or left floating during the POR, the OUTB pin always stays low and the Channel A hysteresis is set to 20°C.