SNIS216A November   2019  – February 2026 TMP392

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 TMP392 Programming Tables
      2. 6.3.2 Trip Test
      3. 6.3.3 20°C Hysteresis
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Applications Information
    2. 7.2 Typical Applications
      1. 7.2.1 Simplified Application Schematic
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 TMP392 With 10°C Hysteresis
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 One Channel Operation for Hot Trip Point up to 124°C
        1. 7.2.3.1 Application Curve
      4. 7.2.4 One Channel Operation for Warm Trip Point from 30°C up to 105°C
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Feature Description

The TMP392 requires two resistors to set the two trip points and hysteresis, according to Table 6-1 and Table 6-2 for the hot and warm channel device. The output of the TMP392 is open-drain and requires two pullup resistors. TI recommends to use a pullup voltage supply that does not exceed VDD + 0.3V. The pullup resistors used in between the OUTA and OUTB pins and the pullup supply must be greater than 1kΩ. The device powers on when the supply voltage goes beyond 1.5V, and starts sampling the input resistors to set the two trip points and hysteresis value after power-on. These values remains the same until the device goes through a power cycle. After the device sets the trip points and hysteresis level, the device updates the output every half a second. The conversion time is typically 0.65ms when the temperature is checked against the trip points and the outputs are updated. The device remains in standby mode between conversions. If either channel is not used, the output can be grounded or left floating.