SNIS244 September 2025 ISOTMP35R
ADVANCE INFORMATION
The ISOTMP35R device is designed to connect to high-voltage heat sources, including switching MOSFETs. These devices often generate electromagnetic interference (EMI) and noise that can couple into the ISOTMP35R output (VOUT). If not properly filtered, this noise can cause large temperature accuracy errors. Effective EMI mitigation is therefore critical to maximizing the accuracy and reliability of the ISOTMP35R device.