SNIS245 September 2025 ISOTMP35R-Q1
ADVANCE INFORMATION
While filter design depends on system-level noise sources, the following practices are recommended:
Place a 0.1µF bypass capacitor as close as possible to the ISOTMP35R-Q1 VDD pin. This capacitor is required for optimal operation and should always be present, even when additional filters are used.
Use C0G/NP0 capacitors for signal-path filtering, and limit SMT package size to 0603 or smaller to minimize parasitic effects.
When selecting ferrite beads for high-frequency filtering, ensure DCR < 1Ω to avoid voltage drops that could introduce additional noise on VDD.
Use low-ESR capacitors, which provide a low-impedance path to ground and improve high-frequency noise suppression.