SNIS245A September 2025 – April 2026 ISOTMP35R-Q1
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISOTMP35R-Q1 | SSOP | DFP | 12 | 2000 | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| ISOTMP35R-Q1 | SSOP | DFP | 12 | 2000 | Call TI | Call TI | Call TI |