SNIT001 February   2024 TMP110

 

  1.   1
  2.   2

Minimizing the footprint of integrated circuits is always important. However, with temperature sensors, reducing the size of the IC has additional benefits such as reducing the thermal mass of the device—thus, improving the thermal response. TMP110 is TI’s first X2SON packaged temperature sensor. Featuring a significantly smaller form factor than the rest of our packaged temperature sensors portfolio, comparable in size to chip-scale devices, this pushes the boundaries for improved response time and saving space of packaged ICs while also allowing to place the temperature sensor closer to the heat source. In addition, the package protects the die inside from external factors (moisture, light, oxidation). The TMP110 is an I2C digital temperature sensor which offers an additional address orderable and different alert orderables with factory-programmed device-address. To put this into perspective, Figure 1 shows where the new X2SON TMP110 fits within TI's portfolio:

GUID-20240131-SS0I-WDFS-JCNX-234QDBH6X2NB-low.svgFigure 1 Where TMP110 Fits

The table below shows a comparison on key specs of this device versus others in TI's portfolio.

Table 1 Key Specifications Comparison
DeviceMaximum AccuracyPackageArea (mm)Power Supply RangeShutdown IqQ100 Available
TMP1101°CX2SON0.8 x 0.81.14V to 5.5V0.15µANo
TMP1190.08°CDSBGA-61.488 x 0.951.7V to 5.5V0.15µANo
TMP1120.5°C

SOT563

X2SON

1.6 x 1.6

0.8 x 0.8

1.4V to 3.6V

0.5µA

0.15µA

Yes

TMP108

0.75°C

DSBGA-6

1.216 x 0.816

1.4V to 3.6V

0.3µA

No

TMP114

0.2°C

PICOSTAR-4

0.76 x 0.76

1.08V to 1.98V

0.16µA

No

TMP103

2°C

DSBGA-4

1 x 1

1.4V to 3.6V

0.5µA

No

TMP110 Next To Commonly Used Packages

Figure 2 shows a visual representation as a PCB layout of how the X2SON package compares in size with other common packages.

GUID-20240131-SS0I-GNXR-DMNN-LLFWD7R5BD0T-low.pngFigure 2 Package Size Comparison With Common Packages

As seen above, the TMP110 is considerably smaller than the common packaged temperature sensors. As reference, Figure 3 shows the TMP110 compared to chip-scale devices on a PCB layout along with the smallest leaded package.

GUID-20240131-SS0I-D6R2-QQWP-XGG2XKMMK4S4-low.pngFigure 3 Package Size Comparison With Chip-Scale Devices

Comprehensive Overview

Table 2 shows a comprehensive overview of TI's portfolio of local temperature sensors in terms of package and performance over multiple interfaces. Table 3 serves as reference to pick the right device according to the end application needs.

Table 2 Featured Devices
InterfaceSmallest Leaded DeviceSmallest Surface Mount DeviceSmallest Chip Scale DeviceHighest Accuracy
Digital

TMP102

TMP112DRL

TMP1075N

TMP110

TMP112DPW

TMP114TMP119
AnalogTMP20

LM57

LM26LV

LMT70

LM94023

LMT70

Learn More

Choosing the Right Device

Table 3 TI's X2SON Temperature Sensors
Generic Part NumberOrderable Part NumberCenter Pad

Address

(7-bit format)

TMP110TMP110D0IDPWRALERT0x48
TMP110D1IDPWR0x49
TMP110D2IDPWR0x4A
TMP110D3IDPWR0x4B
TMP110DIDPWRADDRESS0x40, 0x41, 0x42, 0x43
TMP112TMP112D0IDPWRALERT0x48
TMP112D1IDPWR0x49
TMP112D2IDPWR0x4A
TMP112D3IDPWR0x4B
TMP112DIDPWRADDRESS0x40, 0x41, 0x42, 0x43

For additional assistance, ask questions to TI engineers on the TI E2E Sensors Support Forum.