SNLA370A December   2020  – December 2020 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Comparison
    1. 2.1 Feature Comparison
    2. 2.2 Pin Map Comparison
    3. 2.3 Strap Comparison
      1. 2.3.1 PHY Address Straps
      2. 2.3.2 MAC Interface, Master/Slave, Autonomous Strap
    4. 2.4 Power-Supply Comparison
    5. 2.5 MDI Comparison
  4. 3Reference Schematics
  5. 4Summary
  6. 5Revision History

MDI Comparison

LPF

DP83TC811 data sheet recommends optional LPF to pass OA EMC emission tests. DP83TG720 all have integrated LPF to improve EMC performance. On-board LPF components should not be used while using DP83TG720.

CMC

CMC for 100Base-T1 devices and 1000Base-T1 devices are different. When changing PHYs between100Base-T1 and 1000Base-T1, CMC needs to be changed accordingly. CMC recommendations are included in device data sheets.