SNLA429A November   2023  – April 2025 LMKDB1108 , LMKDB1120

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Test Setup
  5. 3Test Procedure
  6. 4Explanation of TI's PCIe Compliance Tool
  7. 5LMKDB1xxx Test Results
    1. 5.1 LMKDB1xxx Test Results Summary
    2. 5.2 PCIe Tool Input File Waveforms for the LMKDB1xxx Family
    3. 5.3 LMKDB1xxx Detailed Jitter Measurements
  8. 6Summary
  9. 7References
  10. 8Revision History

Test Setup

TI’s PCIe Compliance Reports display the analysis of a device’s phase noise or jitter in regards to meeting PCIe requirements. This PCIe compliance report displays test results under typical conditions. For the LMKDB1xxx family the operating temperature is at 25°C and the supply voltage is at 3.3 V.

The hardware setup consists of a device under test, power supply, signal generator, attenuators, limiter, balun (for frequency domain measurement only), thermal force unit, test load board, and phase noise analyzer (PNA, for frequency domain measurement) or oscilloscope (for time domain measurement). The device receives an input clock from an SMA100B signal generator, which outputs a sine wave. However, because TI's clocking parts expect a square wave at a specific amplitude and slew rate for the reference input, the output of the SMA100B is passed through several attenuators and a limiter. The LMKDB1xxx family of parts require a slew rate of 3.5 V/ns and peak-to-peak swing of 1.6 Vpp, which was achieved with said setup.

Note: Adding attenuators and a limiter is not required for the reference clock to any of TI's clocking devices and does not need to be included in a system. Instead, the reference clock for a TI clocking device needs to be a square wave with the required amplitude and slew rate specified on the data sheet of the device.

For the frequency domain measurements, the differential outputs of the device are connected to a balun to convert them to a single-ended signal and then route that signal to a PNA, as shown on Figure 2-1.

 TI's PCIe Compliance Test Hardware
          Setup for Frequency Domain Measurements Figure 2-1 TI's PCIe Compliance Test Hardware Setup for Frequency Domain Measurements

For time domain measurements, the differential outputs (both positive and negative pins) of the device are routed directly to an oscilloscope, as shown on Figure 2-2. Also, when obtaining data for the time domain measurements, the PCIe test load is a 15 dB loss trace at 4 GHz.

 TI's PCIe Compliance Test Hardware Setup for Time Domain
          Measurements Figure 2-2 TI's PCIe Compliance Test Hardware Setup for Time Domain Measurements