SNLA433B August   2023  – January 2026 DS320PR1601 , DS320PR410 , DS320PR810 , SN75LVPE5412 , SN75LVPE5421

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device Overview
    1. 2.1 Receiver Equalization
    2. 2.2 Redriver Linearity
    3. 2.3 PCIe Links with Linear Redrivers
    4. 2.4 Redriver EQ Tuning
      1. 2.4.1 Detailed Description of Parameters Calibration
  6. 3General Guidelines for Optimal CTLE and Gain Selection
  7. 4PCIe Warm Resets
  8. 5Summary
  9. 6References
  10. 7Revision History

Device Overview

The DS320PR810, DS320PR1601, and other PCIe Gen5 redrivers amplify high frequency content of incoming signals affected by ISI (Inter-Symbol-Interference). This amplification is done while adding minimal RMS jitter. PCIe Gen5 redrivers are designed for Gen4 and lower rates as well. Furthermore, these devices are protocol agnostic and can be used for SAS and other applications.

 DS320PR810 Block DiagramFigure 2-1 DS320PR810 Block Diagram
 DS320PR1601 Block DiagramFigure 2-2 DS320PR1601 Block Diagram