SNLA500 November 2026 DS90UB947-Q1 , DS90UB948-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB971-Q1 , DS90UB981-Q1 , DS90UB983-Q1 , DS90UB984-Q1 , DS90UB988-Q1
A typical measurement link consists of a vector network analyzer (VNA), room-temperature connection cables, chamber feedthrough, high-temperature extension cables or fixtures, and a device under test (DUT). The VNA unit is usually kept at room temperature; the cables, connectors, calibration standards, and fixtures placed into the chamber must satisfy the target temperature requirements, and the cables should also satisfy the minimum bending radius requirements. The feedthrough must be insulated and the cables secured to reduce displacement and stress introduced by temperature cycling.
Figure 3-1 S-Parameter Test System