SNLS604F September 2020 – April 2025 DP83TG720S-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| Supply Voltage | VDDA3P3 | -0.5 | 4 | V | |
| Supply Voltage | VDD1P0 | -0.5 | 1.4 | V | |
| Supply Voltage | VDDIO (3.3V) | -0.5 | 4 | V | |
| Supply Voltage | VDDIO (2.5V) | -0.5 | 2.9 | V | |
| Supply Voltage | VDDIO (1.8V) | -0.5 | 2.2 | V | |
| Supply Voltage | VSLEEP | -0.5 | 4 | V | |
| MDI Pins | TRD_M, TRD_P | -0.5 | 4 | V | |
| LVCMOS/LVTTL Input Voltage | MDC, RESET, XI, LED_1, STRP_1, RX_CTRL, CLKOUT, RX_D[3:0], TX_CLK, TX_CTRL, TX_D[3:0], LED_0, MDIO | -0.5 | VDDIO + 0.3 | V | |
| LVCMOS/LVTTL Input Voltage | WAKE | -0.5 | VSLEEP + 0.3 | V | |
| LVCMOS/LVTTL Output Voltage | INT, LED_1, RX_CTRL, CLKOUT, RX_D[3:0], RX_CLK, LED_0, MDIO | -0.5 | VDDIO + 0.3 | V | |
| LVCMOS/LVTTL Output Voltage | INH | -0.5 | VSLEEP + 0.3 | V | |
| TJ | Junction Temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |