SNLS604G September   2020  – June 2026 DP83TG720S-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin States
    2. 4.2 Pin Power Domain
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 LED Drive Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Diagnostic Tool Kit
        1. 6.3.1.1 Signal Quality Indicator
        2. 6.3.1.2 Time Domain Reflectometry
        3. 6.3.1.3 Built-In Self-Test For Datapath
          1. 6.3.1.3.1 Loopback Modes
          2. 6.3.1.3.2 Data Generator
          3. 6.3.1.3.3 Programming Datapath BIST
        4. 6.3.1.4 Temperature and Voltage Sensing
        5. 6.3.1.5 Electrostatic Discharge Sensing
      2. 6.3.2 Compliance Test Modes
        1. 6.3.2.1 Test Mode 1
        2. 6.3.2.2 Test Mode 2
        3. 6.3.2.3 Test Mode 4
        4. 6.3.2.4 Test Mode 5
        5. 6.3.2.5 Test Mode 6
        6. 6.3.2.6 Test Mode 7
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Down
      2. 6.4.2 Reset
      3. 6.4.3 Standby
      4. 6.4.4 Normal
      5. 6.4.5 Sleep
      6. 6.4.6 State Transitions
        1. 6.4.6.1 State Transition #1 - Standby to Normal
        2. 6.4.6.2 State Transition #2 - Normal to Standby
        3. 6.4.6.3 State Transition #3 - Normal to Sleep
        4. 6.4.6.4 State Transition #4 - Sleep to Normal
      7. 6.4.7 Media Dependent Interface
        1. 6.4.7.1 MDI Master and MDI Slave Configuration
        2. 6.4.7.2 Auto-Polarity Detection and Correction
      8. 6.4.8 MAC Interfaces
        1. 6.4.8.1 Reduced Gigabit Media Independent Interface
        2. 6.4.8.2 Serial Gigabit Media Independent Interface
      9. 6.4.9 Serial Management Interface
        1. 6.4.9.1 Direct Register Access
        2. 6.4.9.2 Extended Register Space Access
          1. 6.4.9.2.1 Write Operation (No Post Increment)
          2. 6.4.9.2.2 Read Operation (No Post Increment)
          3. 6.4.9.2.3 Write Operation (Post Increment)
          4. 6.4.9.2.4 Read Operation (Post Increment)
    5. 6.5 Programming
      1. 6.5.1 Strap Configuration
      2. 6.5.2 LED Configuration
      3. 6.5.3 PHY Address Configuration
  8. 7 Register Maps
    1. 7.1 Register Access Summary
    2. 7.2 DP83TG720 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
    3. 8.3 Power Supply Recommendations
    4. 8.4 Compatibility with TI's 100BT1 PHY
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Signal Traces
        2. 8.5.1.2 Return Path
        3. 8.5.1.3 Physical Medium Attachment
        4. 8.5.1.4 Metal Pour
        5. 8.5.1.5 PCB Layer Stacking
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

DP83TG720S-Q1 RHA Package36-Pin VQFNTop View Figure 4-1 RHA Package
36-Pin VQFN
Top View
Table 4-1 Pin Functions
PIN STATE(1) DESCRIPTION(2)
NAME NO.
MAC INTERFACE

RX_D3
RX_M

23 S, PD, O

Receive Data: Symbols received on the cable are decoded and transmitted out of these pins synchronous to the rising edge of RX_CLK. Valid data is contained when RX_DV(decoded from RX_CTL) is asserted. A nibble, RX_D[3:0], is transmitted in RGMII mode.

RX_M / RX_P: Differential SGMII Data Output. These pins transmit data from the PHY to the MAC.

RX_D2
RX_P

24

RX_D1

25

RX_D0

26
RX_CLK 27 O

Receive Clock: In RGMII mode, PHY provides this 125MHz clock to MAC.

Unused in SGMII mode

RX_CTRL 15 S, PD, O

RGMII Receive Control: Receive control combines receive data valid indication and receive error indication into a single signal. RX_DV is presented on the rising edge of RX_CLK and RX_ER is presented on the falling edge of RX_CLK.

Used only as strap in SGMII mode

TX_CLK 28 I

Transmit Clock: In RGMII mode, MAC provides this 125MHz clock to PHY.

Unused in SGMII mode

TX_CTRL 29 I

RGMII Transmit Control: Transmit control combines transmit enable and transmit error indication into a single signal. TX_EN is presented prior to the rising edge of TX_CLK; TX_ER is presented on the falling edge of TX_CLK.

Unused in SGMII mode

TX_D3 30 I

Transmit Data: In RGMII mode, the transmit data nibble, TX_D[3:0], is received from the MAC .

TX_M / TX_P: Differential SGMII Data Input. These pins receive data that is transmitted from the MAC to the PHY.

TX_D2 31

TX_D1
TX_P

32

TX_D0
TX_M

33
SERIAL MANAGEMENT INTERFACE
MDC 1 I

Management Data Clock: Synchronous clock to the MDIO serial management input and output data.

MDIO 36 OD, IO

Management Data Input/Output: Bidirectional management data signal that is sourced by either the management station or the PHY. This pin requires an external pull-up resistor to VDDIO (recommended value = 2.2kΩ) .

MDIO/MDC Access is required to pass Open Alliance Compliance. See Section 6.3.2.

CONTROL INTERFACE
INT 2 PU, OD, O

Interrupt: Active-LOW output, which is asserted LOW when an interrupt condition occurs. This pin has a weak internal pullup. Register access is necessary to enable various interrupt triggers. Once an interrupt event flag is set, register access is required to clear the interrupt event on this pin.

This pin can be configured as an Active-HIGH output using register[0x0011].

To capture the interrupt source reliably, status from interrupt registers x12, x13, x18 is recommended to be read after interrupt is asserted on int_n pin.

RESET 3 PU, I

RESET: Active-LOW input, which initializes or reinitializes the DP83TG720S-Q1. Asserting this pin LOW for at least 10μs forces a reset process to occur. All internal registers reinitialize to the default states as specified for each bit in the Register Map section. All bootstrap pins are resampled upon deassertion of reset.

INH 10 PMOS OD

INH: Active-HIGH PMOS open-drain output. When the PHY enters the sleep state, PHY releases the INH pin to allow an external pull-down resistor (recommended value = 10kΩ) to pull the line to ground. When in any other state, the INH pin drives a HIGH state to the VSLEEP rail.

WAKE 8 PD, I

WAKE: Active-HIGH (this pin works on VSLEEP domain) pulse on wake-up pin wakes up the PHY from the sleep state. For pulse width, refer to timing section. This pin can be directly tied to the VSLEEP rail when the sleep state is not used or left float.

STRP_1 14 I

Strap 1: This pin is for strapping PHY_AD bits.

CLOCK INTERFACE
XI 5 I

Reference Clock Input: Reference clock 25MHz ±100ppm-tolerance crystal or oscillator input. The device supports either an external crystal resonator connected across pins XI and XO, or an external CMOS-level oscillator connected to pin XI only and XO left floating.

XO 4 O

Reference Clock Output: XO pin is used for crystal only. This pin is left floating when a CMOS-level oscillator is connected to XI.

LED/GPIO INTERFACE
LED_0 / GPIO_0 35 S, PD, IO

LED_0: Link Status

LED_1 / GPIO_1 6 S, PD, IO

LED_1: Link Status and BLINK for TX/RX Activity

CLKOUT / GPIO_2 16 IO

Clock Output: 25MHz reference clock(buffered replication of XI) by default. If not used, clock output can be disabled by writing register 0x0453 = 0x0006.

MEDIUM DEPENDENT INTERFACE
TRD_M 13 IO

Differential Transmit and Receive: Bidirectional differential signaling configured for 1000BASE-T1 operation, IEEE 802.3bp compliant.

TRD_P 12
POWER AND GROUND CONNECTIONS
VDDA3P3 11 SUPPLY

Core Supply: 3.3V. Refer to power supply recommendations for decoupling network.

VDDIO 22, 34 SUPPLY

IO Supply: 1.8V, 2.5V, or 3.3V. Refer to power supply recommendations for decoupling network.

VDD1P0 9, 21 SUPPLY

Core Supply: 1.0V. Refer to power supply recommendations for decoupling network.

VSLEEP 7 SUPPLY

Sleep Supply: 3.3V. Refer to power supply recommendations for decoupling network.

This pin shall be tied to VDDA3P3 if sleep functionality is not used.

GROUND DAP GROUND

Ground

DO NOT CONNECT
DNC 17, 18, 19, 20 DNC

DNC: Do Not Connect (test structures connected to these pins and must be kept floating to avoid damage or wrong mode entry of PHY)

Type: I = Input
O = Output
IO = Input/Output
OD = Open Drain
PD = Internal Pulldown
PU = Internal Pullup
S = Strap: Configuration pin (all configuration pins have weak internal pullups or pulldowns)
When pins are unused, follow the recommended connection requirements provided in the table above. The pins which do not have required termination can be left floating.