SNLS604G September   2020  – June 2026 DP83TG720S-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin States
    2. 4.2 Pin Power Domain
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 LED Drive Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Diagnostic Tool Kit
        1. 6.3.1.1 Signal Quality Indicator
        2. 6.3.1.2 Time Domain Reflectometry
        3. 6.3.1.3 Built-In Self-Test For Datapath
          1. 6.3.1.3.1 Loopback Modes
          2. 6.3.1.3.2 Data Generator
          3. 6.3.1.3.3 Programming Datapath BIST
        4. 6.3.1.4 Temperature and Voltage Sensing
        5. 6.3.1.5 Electrostatic Discharge Sensing
      2. 6.3.2 Compliance Test Modes
        1. 6.3.2.1 Test Mode 1
        2. 6.3.2.2 Test Mode 2
        3. 6.3.2.3 Test Mode 4
        4. 6.3.2.4 Test Mode 5
        5. 6.3.2.5 Test Mode 6
        6. 6.3.2.6 Test Mode 7
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Down
      2. 6.4.2 Reset
      3. 6.4.3 Standby
      4. 6.4.4 Normal
      5. 6.4.5 Sleep
      6. 6.4.6 State Transitions
        1. 6.4.6.1 State Transition #1 - Standby to Normal
        2. 6.4.6.2 State Transition #2 - Normal to Standby
        3. 6.4.6.3 State Transition #3 - Normal to Sleep
        4. 6.4.6.4 State Transition #4 - Sleep to Normal
      7. 6.4.7 Media Dependent Interface
        1. 6.4.7.1 MDI Master and MDI Slave Configuration
        2. 6.4.7.2 Auto-Polarity Detection and Correction
      8. 6.4.8 MAC Interfaces
        1. 6.4.8.1 Reduced Gigabit Media Independent Interface
        2. 6.4.8.2 Serial Gigabit Media Independent Interface
      9. 6.4.9 Serial Management Interface
        1. 6.4.9.1 Direct Register Access
        2. 6.4.9.2 Extended Register Space Access
          1. 6.4.9.2.1 Write Operation (No Post Increment)
          2. 6.4.9.2.2 Read Operation (No Post Increment)
          3. 6.4.9.2.3 Write Operation (Post Increment)
          4. 6.4.9.2.4 Read Operation (Post Increment)
    5. 6.5 Programming
      1. 6.5.1 Strap Configuration
      2. 6.5.2 LED Configuration
      3. 6.5.3 PHY Address Configuration
  8. 7 Register Maps
    1. 7.1 Register Access Summary
    2. 7.2 DP83TG720 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
    3. 8.3 Power Supply Recommendations
    4. 8.4 Compatibility with TI's 100BT1 PHY
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Signal Traces
        2. 8.5.1.2 Return Path
        3. 8.5.1.3 Physical Medium Attachment
        4. 8.5.1.4 Metal Pour
        5. 8.5.1.5 PCB Layer Stacking
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

LED Configuration

The DP83TG720S-Q1 supports up to three configurable Light Emitting Diode (LED) pins: LED_0, LED_1, and LED_2 (CLKOUT). Several functions can be multiplexed onto the LEDs for different modes of operation. LED operations are selected using registers 0x0450 and 0x0451.

Note: CLKOUT has 25MHz clock output as default. If required, it can be configured to LED2 using register 0x0453.

Because the LED output pins are also used as strap pins, external components required for strapping and the user must consider the LED usage to avoid contention. Specifically, when the LED outputs are used to drive LEDs directly, the active state of each output driver is dependent on the logic level sampled by the corresponding input upon power up or hardware reset.

Figure 6-19 shows the two proper ways of connecting LEDs directly to the DP83TG720S-Q1.

DP83TG720S-Q1 Example Strap
          Connections Figure 6-19 Example Strap Connections