SNLS638A December 2018 – August 2019 DP83825I
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Analog supply voltage | AVDD3V3 | –0.3 | 4 | V |
IO supply voltage | VDDIO3V3 | –0.3 | 4 | V |
VDDIO1V8 | –0.3 | 2.1 | V | |
Junction Temperature | Tj | 105 | °C | |
Storage Temperature | Tstg | –65 | 150 | °C |
MDI pins | TD–, TD+, RD–, RD+ | -0.3 | 4 | V |
MAC interface pins | –0.3 | 4 | V | |
SMI interface pins | –0.3 | 4 | V | |
XI | –0.3 | 4 | V | |
Reset | –0.3 | 4 | V |