11 Revision History
Changes from Revision * (December 2021) to Revision A (December 2025)
- Updated the CLKOUT frequency to be 50MHz in RMII Follower mode in
the Pin Configuration and Functions sectionGo
- Added line to CLKOUT/GPIO2 description about which registers to
program to disable switching in the Pin Configuration and Functions
sectionGo
- Added line to INT pin description, "Reg 12-13 is recommended to be read only when INT_N is LOW", in the Pin Configuration and Functions sectionGo
- Added corrections for maximum clock rate in MDC description of the Pin Functions table Go
- Updated MDIO pin description to include link to Compliance Test
Modes section in the Pin Configuration and Functions
sectionGo
- Removed supply ramp delay offset for all supplies in the Timing
Requirements sectionGo
- Updated Iozh to clarify mapping of Rx_Ctrl and Rx_ER pins in the
Electrical Characteristics tableGo
- Added corrections to the TDR description and deleted Register 0x310, Bit 8 in the Time Domain Reflectometry sectionGo
- Updated and corrected order of register writes for packet generation
in the BIST and Loopback Modes sectionGo
- Clarified register reads for checking incoming data on the MAC
sideGo
- Added corrections to the RGMII Transmit Encoding
table for Normal Data Transmission and Transmit Error
Propagation Go
- Added corrections to the RGMII Transmit Encoding table for Normal Data Transmission and Transmit Error PropagationGo
- Added correction to note referring to SNLA389 Application Note Go
- Updated PHY Address Bootstraps: Binary values corrected to match hex
settings Go
- Clarified and updated Bit Descriptions throughout the
Registers
Go
- Updated RMII Follower typical application diagram for correct XI
configuration in the Typical Applications section Go
- Updated Typical Application (General) Diagram in the Typical
Applications
Go
- Updated RGMII Typical Application diagram to include 25MHz
inputGo