SNLS663A December 2021 – December 2025 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
Analog Loopback uses the echoed signals from the unterminated MDI and decodes these signals in the Hybrid to return the data to the MAC.
Write register 0x0016 = 0x0108
Write register 0x0624 = 0x55BF
Write register 0x0619 = 0x1555
Data can also be checked internally by reading registers 0x063C, 0x063D, 0x063E. The registers must be read together and in this order.
Write register 0x0624 = 0x55BF
Write register 0x0619 = 0x0557
Data generate by the internal PRBS is transmitted over the MDI and the MAC interface.