SNLS777B May   2024  – September 2026 DP83TG721R-Q1 , DP83TG721S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 Time Synchronization
    2. 5.2 Integrated Audio Over Ethernet
    3. 5.3 TC10 Sleep/Wake-Up
    4. 5.4 DP83TG721 EVM-MC and Software Support
    5. 5.5 Comparison of Device Features
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Application Information

The DP83TG721-Q1 is a single-port 1Gbps Automotive Ethernet PHY. The DP83TG721-Q1 supports IEEE 802.3bp and allows for connections to an Ethernet MAC through RGMII or SGMII. When using the device for Ethernet applications, it is necessary to meet certain requirements for normal operation. The following subsections are intended to assist in appropriate component selection and required connections.