SNLS777B May 2024 – September 2026 DP83TG721R-Q1 , DP83TG721S-Q1
PRODUCTION DATA
The DP83TG721-Q1 integrates IEEE 1588v2/802.1AS timestamping and other additional hardware engine to offer sub-15 nanosecond synchronization accuracy.
The DP83TG721-Q1 also can provide a wide range of high quality time synchronized clock (from 1KHz to 50MHz) and generate synchronous patterns on GPIOs. This enables the DP83TG721-Q1 to achieve system-level synchronization for ADAS sensor data synchronization, Corner Radar Chirp synchronization, 1pps signal for GPS, LIDAR, V2x, and so forth.