SNLU262A december 2019 – june 2023 DP83826I
| N0. | TEST CASES | APPLICATIONS | HOW TO USE |
|---|---|---|---|
| 1 | MII/RMII to Copper | Run traffic between MII/RMII and Copper. | Connect to DP83826 EVM or MAC System using Header pins. |
| Perform IEEE and UNH compliance testing | Using onboard MSP430 and software. | ||
| Run EMI/EMC Test on EVM | Use internal PRBS and loopback. Onboard MSP430 can be used for register access. | ||
| Measure Power Dissipation | Connect external power supplies. | ||
| External MAC loopback | Connect external MAC to headers and use MAC loopback register settings | ||
| 50MHz output clock | Optional Clock out SMA | ||
| 2 | Loopback | Data received by the PHY can be looped back through the interface without needing a MAC. | Use onboard MSP430 to enable loopback. |
| 3 | Repeater Mode | RMII back to back as range extender. | Two EVMs can be connected back to back using custom header cable. |
| 4 | Low Power modes | Demonstrate EEE | Use onboard MSP430 to enable EEE. |
| Demonstrate Sleep and Power down mode | Use onboard MSP430 to activate low power mode |