SNLU288 December 2020
Table 2-8 shows DS160PR412-421EVM downstream devices controls that affect DS1 and DS2 devices on the board.
| COMPONENT | NAME | FUNCTION OR DESCRIPTION |
|---|---|---|
| JMP1 | DS160PR412_0 EQ/MODE | 1-2: EQ0 L0 3-4: EQ0 L1 5-6: EQ0 L2 NC: EQ0 L3 7-8: EQ1 L0 9-10: EQ1 L1 11-12: EQ1 L2 NC: EQ1 L3 13-14: MODE = L0 15-16: MODE= L1 17-18: MODE= L2 NC: MODE = L3 |
| JMP2 | DS160PR412_1 EQ/MODE | 1-2: EQ0 L0 3-4: EQ0 L1 5-6: EQ0 L2 NC: EQ0 L3 7-8: EQ1 L0 9-10: EQ1 L1 11-12: EQ1 L2 NC: EQ1 L3 13-14: MODE = L0 15-16: MODE= L1 17-18: MODE= L2 NC: MODE = L3 |
| JMP3 | DS160PR412_0 RX_DET/SCL | 1-2:RX_DET L0 3-4: RX_DET L1 5-6: RX_DET L2 7-8: SCL NC: RX_DET L3 |
| JMP4 | DS160PR412_0 GAIN/SDA | 1-2:GAIN L0 3-4: GAIN L1 5-6: GAIN L2 7-8: SCL NC: GAIN L3 |
| JMP5 | DS160PR412_1 RX_DET/SCL | 1-2:RX_DET L0 3-4: RX_DET L1 5-6: RX_DET L2 7-8: SCL NC: RX_DET L3 |
| JMP6 | DS160PR412_1 GAIN/SDA | 1-2:GAIN L0 3-4: GAIN L1 5-6: GAIN L2 7-8: SCL NC: GAIN L3 |