SNLU288 December 2020
Each DS160PR412 and DS160PR421 can be configured to operate in either Pin Mode, SMBus Mode, or I2C Slave Mode. The mode of operation of the DS160PR412 and DS160PR421 is determined by the pin strap setting on the MODE pin as shown in Table 2-2.
| MODE PIN LEVEL | MODE OF OPERATION |
|---|---|
| L0 | Pin Mode |
| L1 | SMBus Mode or I2C Slave Mode |
| L2 | SMBus Mode or I2C Slave Mode |
| L3 | RESERVED |