SNLU296A December 2022 – December 2022 DS560MB410
The following table represents the bill of materials (BOM) for the DS560MB410EVM.
# | QUANTITY | REFERENCE | VALUE | PART NUMBER | DESCRIPTION |
|---|---|---|---|---|---|
1 | 16 | C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16 | 0.22 µF | GRM033R60J224ME90 | CAP, CERM, 0.22 µF, 6.3 V, ± 20%, X5R, 0201 |
2 | 1 | C17 | 0.1 µF | GCM155R71C104KA55D | CAP, CERM, 0.1 µF, 16 V, ± 10%, X7R, 0402 |
3 | 1 | C24 | 1 µF | CL03A105MP3NSNC | CAP CER 1 µF 10 V 20% X5R 0201 |
4 | 6 | C25, C26, C27, C29, C30, C31 | 0.1 µF | GRM033R6YA104KE14D | CAP CER 0.1 µF 35 V 10% X5R 0201 |
5 | 1 | C28 | 10 µF | CL05A106MP5NUNC | CAP, CERM, 10 µF, 10 V, ± 20%, X5R, 0402 |
6 | 1 | C32 | 1 µF | C1608X7R1E105K080AB | CAP, CERM, 1 µF, 25 V, ± 10%, X7R, 0603 |
7 | 1 | C33 | 47 µF | GRM32ER71A476KE15L | CAP, CERM, 47 µF, 10 V, ± 10%, X7R, 1210 |
8 | 1 | C34 | 22 µF | T495C226K010ATE300 | CAP, TA, 22 µF, 10 V, ± 10%, 0.3 Ω, SMD |
9 | 1 | C35 | 10 µF | GRM21BR61E106KA73L | CAP, CERM, 10 µF, 25 V, ± 10%, X5R, 0805_140 |
10 | 2 | C36, C38 | 1 µF | GRM188R61E105KA12D | CAP, CERM, 1 µF, 25 V, ± 10%, X5R, 0603 |
11 | 1 | C37 | 10 µF | GRM21BR71A106KE51L | CAP, CERM, 10 µF, 10 V, ± 10%, X7R, 0805 |
12 | 1 | C39 | 0.1 µF | C1005X7R1H104K050BB | CAP, CERM, 0.1 µF, 50 V, ± 10%, X7R, 0402 |
13 | 4 | C40, C47, C52, C53 | 0.1 µF | 0603YC104JAT2A | CAP, CERM, 0.1 µF, 16 V, ±5%, X7R, 0603 |
14 | 1 | C41 | 2.2 µF | 0805YD225KAT2A | CAP, CERM, 2.2 µF, 16 V, ±10%, X5R, 0805 |
15 | 1 | C42 | 0.01 µF | C1608X7R1H103K080AA | CAP, CERM, 0.01 µF, 50 V, ±10%, X7R, 0603 |
16 | 1 | C43 | 22 µF | EEE-1AA220WR | CAP ALUM 22 µF 10 V 20% SMD |
17 | 2 | C44, C46 | 220 pF | 06035A221FAT2A | CAP, CERM, 220 pF, 50 V, ±1%, C0G/NP0, 0603 |
18 | 1 | C45 | 1 µF | C2012X7R1C105K125AA | CAP CER 1 µF 16 V 10% X7R 0805 |
19 | 2 | C48, C49 | 30 pF | GRM1885C2A300JA01D | CAP, CERM, 30 pF, 100 V, ±5%, C0G/NP0, 0603 |
20 | 1 | C50 | 0.47 µF | GRM188R71A474KA61D | CAP, CERM, 0.47 µF, 10 V, ±10%, X7R, 0603 |
21 | 1 | C51 | 2200 pF | C0603X222K5RACTU | CAP, CERM, 2200 pF, 50 V, ±10%, X7R, 0603 |
22 | 2 | D1, D2 | Red | LS L29K-G1J2-1-Z | LED, Red, SMD |
23 | 4 | D3, D4, D5, D6 | Green | APHD1608LCGCK | LED, Green, SMD |
24 | 1 | D8 | 7.5 V | 1SMB5922BT3G | Diode, Zener, 7.5 V, 550 mW, SMB |
25 | 1 | D9 | Green | SSF-LXH305GD-TR | LED, Green, SMD |
26 | 1 | FB1 | 60 Ω | BK1608HS600-T | Ferrite Bead, 60 Ω at 100 MHz, 0.8 A, 0603 |
27 | 2 | J1, J2 | 142-0701-201 | 142-0701-201 | Connector, TH, SMA |
28 | 4 | J28, J29, J30, J31 | 0732520091 | 0732520091 | CONN 2.92MM JACK STR 50 Ω SMD |
29 | 1 | J3 | TSW-103-07-G-D | 61300621121 | Header, 100mil, 3x2, Gold, TH |
30 | 2 | J4, J5 | 1X8A_81_MXP-S50-0-2/111_NE | 1X8A_81_MXP-S50-0-2/111_NE | Straight PCB plug Pin-in-hole/SMT |
31 | 1 | J6 | TSW-102-07-G-D | 61300421121 | Header, 100mil, 2x2, Gold, TH |
32 | 1 | J7 | 7007 | 7007 | Binding Post, BLACK, TH |
33 | 1 | J8 | 5-146278-2 | 5-146278-2 | Header, 100mil, 2x1, Tin, TH |
34 | 2 | J9, J11 | 7006 | 7006 | Binding Post, RED, TH |
35 | 1 | J10 | 61301021121 | 61301021121 | Header, 2.54 mm, 5x2, Gold, TH |
36 | 4 | J12, J13, J16, J19 | 87227-6 | 87227-6 | Header, 100mil, 6x2, Gold, TH |
37 | 1 | J14 | 61300311121 | 61300311121 | Header, 2.54 mm, 3x1, Gold, TH |
38 | 2 | J15, J24 | PEC02DAAN | PEC02DAAN | Header, 100mil, 2x2, Tin, TH |
39 | 1 | J17 | TSW-110-07-G-D | 61302021121 | Header, 100mil, 10x2, Gold, TH |
40 | 1 | J18 | 61300411121 | 61300411121 | Header, 2.54 mm, 4x1, Gold, TH |
41 | 1 | J20 | 5103308-1 | 5103308-1 | Header (shrouded), 100mil, 5x2, Gold, TH |
42 | 1 | J21 | TSW-104-07-G-D | 61300821121 | Header, 100mil, 4x2, Gold, TH |
43 | 1 | J22 | 1734035-2 | 1734035-2 | CONN MINI USB RCPT RA TYPE B SMD |
44 | 3 | J23, J25, J26 | 61300211121 | 61300211121 | Header, 2.54 mm, 2x1, Gold, TH |
45 | 1 | J27 | TSW-102-07-G-S | 61300211121 | Header, 100mil, 2x1, Gold, TH |
46 | 1 | Q1 | 50 V | BSS138 | MOSFET, N-CH, 50 V, 0.22 A, SOT-23 |
47 | 2 | R1, R2 | 10.0k | CRCW040210K0FKED | RES, 10.0 k, 1%, 0.063 W, 0402 |
48 | 1 | R3 | 750 | RNCP0603FTD750R | RES, 750, 1%, 0.1 W, 0603 |
49 | 1 | R4 | 360 | RC0603JR-07360RL | RES, 360, 5%, 0.1 W, 0603 |
50 | 10 | R5, R25, R29, R33, R36, R38, R39, R40, R50, R64 | 4.7k | CRCW04024K70JNED | RES, 4.7 k, 5%, 0.063 W, 0402 |
51 | 2 | R6, R8 | 100 | CRCW0402100RFKED | RES, 100, 1%, 0.063 W, 0402 |
52 | 14 | R7, R51, R52, R53, R54, R55, R56, R57, R58, R59, R60, R61, R62, R63 | 0 | RC0402JR-070RL | RES, 0, 5%, 0.063 W, 0402 |
53 | 5 | R9, R11, R21, R27, R44 | 249 | CRCW0402249RFKED | RES, 249, 1%, 0.063 W, 0402 |
54 | 8 | R10, R16, R20, R22, R28, R31, R32, R35 | 1.0k | CRCW04021K00JNED | RES, 1.0 k, 5%, 0.063 W, 0402 |
55 | 3 | R12, R13, R14 | 2.7k | CRCW04022K70JNED | RES, 2.7 k, 5%, 0.063 W, 0402 |
56 | 1 | R15 | 10k | CRCW040210K0JNED | RES, 10 k, 5%, 0.063 W, 0402 |
57 | 5 | R17, R18, R19, R24, R26 | 2.7k | CRCW04022K70JNED | RES, 2.7 k, 5%, 0.063 W, 0402 |
58 | 3 | R23, R30, R34 | 20k | CRCW040220K0JNED | RES, 20 k, 5%, 0.063 W, 0402 |
59 | 1 | R37 | 10.0k | CRCW060310K0FKEA | RES, 10.0 k, 1%, 0.1 W, 0603 |
60 | 2 | R41, R42 | 33 | CRCW040233R0JNED | RES, 33 Ω, 5%, 0.063W, 0402 |
61 | 1 | R43 | 1.5k | CRCW04021K50JNED | RES, 1.5 kΩ, 5%, 0.063W, 0402 |
62 | 1 | R45 | 10k | CRCW060310K0JNEA | RES, 10 k, 5%, 0.1 W, 0603 |
63 | 2 | R46, R49 | 33k | CRCW040233K0JNED | RES, 33 kΩ, 5%, 0.063W, 0402 |
64 | 1 | R47 | 1.2Meg | CRCW06031M20JNEA | RES, 1.2Meg Ω, 5%, 0.1W, 0603 |
65 | 1 | R48 | 200 | CRCW0603200RFKEA | RES, 200 Ω, 1%, 0.1W, 0603 |
66 | 1 | S1 | KSR221GLFS | KSR221GLFS | Switch, SMD |
67 | 2 | TP1, TP5 | Black | 5001 | TEST POINT PC MINI .040"D BLACK |
68 | 3 | TP2, TP3, TP6 | Red | 5000 | TEST POINT PC MINI .040"D RED |
69 | 1 | TP4 | White | 5002 | TEST POINT PC MINI .040"D WHITE |
70 | 1 | U1 | TPS73533DRBR | TPS73533DRBR | C REG LDO 3.3 V 0.5 A 8SON |
71 | 1 | U2 | TPS75725KTTRG3 | TPS75725KTTRG3 | IC REG LDO 2.5 V 3 A DDPAK |
72 | 1 | U3 | TXS0108EPW | TXS0108EPW | IC 8-BIT VOLTAGE-LEVEL TRANSLATOR |
73 | 1 | U4 | TPD4E004DRY | TPD4E004DRY | 4-CHANNEL ESD-PROTECTION ARRAY |
74 | 1 | U5 | MSP430F5529IPN | MSP430F5529IPN | IC MCU 16BIT 128KB FLASH 80LQFP |
75 | 1 | U6 | DS560MB410ZAS | DS560MB410ZAS | DS560MB410ZAS |
76 | 1 | XU1 | 110-13-308-41-001000 | 110-13-308-41-001000 | Socket, DIP-8, Sleeve Pin, 2.54 mm Pitch |
77 | 1 | Y1 | 7C-25.000MCB-T | 7C-25.000MCB-T | XO, 25.000 MHz, 2.5V, SMD |
78 | 1 | Y2 | ECS-240-20-5PX-TR | ECS-240-20-5PX-TR | Crystal, 24.000 MHz, 20 pF, SMD |
79 | 9 | Shunts | STC02SYAN | STC02SYAN | Shunt Placement: J15 (1:2 & 3:4) J24 (1:2 & 3:4) J12 (5:6) J13 (9:10) J16 (9:10) J19 (5:6) J10 (1:2) |
80 | 4 | Standoffs | 1902C | 1902C | HEX STANDOFF #4-40 NYLON 1/2" |
81 | 4 | Screws | NY PMS 440 0025 PH | NY PMS 440 0025 PH | MACHINE SCREW PAN PHILLIPS 4-40 |
82 | 1 | DS560MB410EVM_RevB_PCB |