SNLU341A December 2023 – July 2024 MCT8314Z
The MCT8314ZH devices uses configurable resistor dividers to control the MODE, ADVANCE, FGOUT, and LOCK_DET_TIME settings. When using the MCT8314ZH:
An example of this setup is shown in Figure 3-7.
Figure 2-7 Resistor Divider Settings for
MCT8314ZH (Hardware Variant)Table 3-4 shows the user-adjustable resistor divider settings when using the MCT8314ZH. R16–R18 resistors connect to AVDD and R21–R23 resistors connect to AGND. The default resistor divider configurations are in bold.
| Setting | Name | Description | Resistors (AVDD and AGND) | Configuration | Setting |
|---|---|---|---|---|---|
| MODE | PWM Control Mode | Selects the Hall configuration, modulation, Asynchronous Rectification (ASR), and Automatic Asynchronous Rectification (AAR) settings | R18 and R23 | R23 = 0Ω | Analog Hall Input, Asynchronous modulation, ASR and AAR Disabled . |
| R23 = 22kΩ | Digital Hall Input, Asynchronous modulation, ASR and AAR Disabled. | ||||
| R23 = 100kΩ | Analog Hall Input, Synchronous modulation, ASR and AAR Disabled. | ||||
| R18 = R23 = DNP | Digital Hall Input, Synchronous modulation, ASR and AAR Disabled. | ||||
| R18 = 100kΩ | Analog Hall Input, Synchronous modulation, ASR and AAR Enabled. | ||||
| R18 = 22kΩ | Digital Hall Input, Synchronous modulation, ASR and AAR Enabled. | ||||
| R18 = 0Ω | Digital Hall Input, Asynchronous modulation, ASR and AAR Enabled. | ||||
| FGOUT/L_D_TIME | FGOUT and Motor lock configuration | Sets the FG output commutation frequency multiplier and time required to detect a motor lock fault condition | R17 and R22 | R22 = 0Ω | Motor Lock Detection time = 100ms and FGOUT = 3x commutation frequency. |
| R22 = 22kΩ | Motor Lock Detection time = 500ms and FGOUT = 3x commutation frequency. | ||||
| R22 = 100kΩ | Motor Lock Detection time = 1000ms and FGOUT = 3x commutation frequency. | ||||
| R17 = R22 = DNP | Motor Lock Detection time = 5000ms and FGOUT = 3x commutation frequency. | ||||
| R17 = 100kΩ | Motor Lock Detection time = 300ms and FGOUT = 1x commutation frequency. | ||||
| R17 = 22kΩ | Motor Lock Detection time = 500ms and FGOUT = 1x commutation frequency. | ||||
| R17 = 0Ω | Motor Lock Detection time = 1000ms and FGOUT = 1x commutation frequency. | ||||
| ADVANCE | Advance | Advances the lead angle by a selectable value (in electrical degrees) | R16 and R21 | R21 = 0Ω | 0° |
| R21 = 22kΩ | 4° | ||||
| R21 = 100kΩ | 11° | ||||
| R16 = R21 = DNP | 15° | ||||
| R16 = 100kΩ | 20° | ||||
| R16 = 22kΩ | 25° | ||||
| R16 = 0Ω | 30° |