SNLU341A December 2023 – July 2024 MCT8314Z
The MCT8314ZEVM is rated for operation of 40V absolute maximum and up to 1.5A peak. To prevent damage to the MCT8314Z IC and EVM, confirm that the voltage and current specifications are not exceeded.
The MCT8314ZEVM can support both variants of the MCT8314Z. To check which MCT8314Z chip is populated on the EVM by default, a sticker label, see Figure 2-1 for the sticker labels location, with the default MCT8314Z's part number can be referenced.
Figure 1-1 MCT8314ZEVM Part Number and
Board Number