SNLU349 October   2024

 

  1.   1
  2.   Description
  3. 1Features
  4.   4
  5.   Trademarks
  6. 2Evaluation Module Overview
    1.     Preface: Read This First
      1. 2.1.1 Sitara MCU+ Academy
      2. 2.1.2 If You Need Assistance
    2. 2.1 Introduction
    3. 2.2 Kit Contents
    4. 2.3 Specifications
    5. 2.4 Device Information
  7. 3Hardware
    1. 3.1 Power Tree
    2. 3.2 Test Points
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Revision History

Bill of Materials (BOM)

Item

Number

Designator Quantity Value Description Package Reference Part Number Manufacturer Alternate Part Number Alternate Manufacturer
1 !PCB1 1 Printed circuit board INDSYS-1379 Any
2 C1, C3, C5, C6, C51, C52, C56, C57, C58 9 0.1µF CAP, CERM, 0.1µF, 10V, ±20%, X5R, 0402 402 8.85012E+11 Wurth Elektronik
3 C2, C4 2 WCAP-CSGP multilayer ceramic chip capacitor, general purpose, size 0603, X5R, 10µF, 25VDC 8.85012E+11 Wurth Elektronik
4 C7, C11, C16, C19, C30, C34, C39, C42 8 2.2µF GRM21BR71C225KA12L Murata
5 C8, C9, C10, C12, C13, C31, C32, C33, C35, C36 10 WCAP-CSGP multilayer ceramic chip capacitor, general purpose, size 0201, X5R Class II, 100nF, 16VDC 8.85012E+11 Wurth Elektronik
6 C14, C15, C17, C18, C20, C37, C38, C40, C41, C43 10 0.01µF CAP, CERM, 0.01µF, 16V, ±10%, X7R, 0402 402 8.85012E+11 Wurth Elektronik
7 C21 1 10pF CAP, CERM, 10pF, 50V,±1%, C0G/NP0, 0402 402 GRM1555C1H100FA01D MuRata
8 C25, C48 2 100nF 0.1µF ±10% 100V ceramic capacitor X7R 0603 (1608 Metric) 603 8.85012E+11 Wurth Electronics
9 C26, C49 2 WCAP-CSMH multilayer ceramic chip capacitor, mid and high voltage, size 1808, X7R Class II, 1nF, 2000VDC 8.85342E+11 Wurth Elektronik
10 C27, C50 2 22pF Cap ceramic 22pF 25V C0G 5% pad SMD 0201 125°C automotive T/R 201 CGA1A2C0G1E220J030BA TDK
11 C29 1 0.01µF CAP, CERM, 0.01µF, 1500V, ±10%, X7R, 1812 1812 1812SC103KAT1A AVX
12 C53 1 10µF 10µF ±20% 25V ceramic capacitor X5R 0603 (1608 Metric) 603 8.85012E+11 Wurth
13 C54 1 130pF CAP, CERM, 130pF, 50V, ±5%, C0G/NP0, 0603 603 GRM1885C1H131JA01D MuRata
14 C55 1 WCAP-CSGP multilayer ceramic chip capacitor, general purpose, size 0805, X5R, 22µF, 10VDC 8.85012E+11 Wurth Elektronik
15 D1, D2, D3, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22 21 Green LED, Green, SMD LED_0603 150060VS75000 Wurth Elektronik
16 D4 1 Red LED, Red, SMD LED_0603 150060RS75000 Wurth Elektronik
17 FID1, FID2, FID3, FID4, FID5, FID6 6 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
18 J1, J9, J10, J11, J12 5 Header, 2.54mm, 3x1, gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
19 J2 1 THT vertical pin header WR-PHD, pitch 2.54mm, dual row, 12 pins HDR12 61301221121 Wurth Electronics
20 J4, J7 2 Jack modular connector 2P2C single pair Ethernet (SPE) 90° angle (Right) shielded CatB PTH_ETHERNET_CONNECTOR 1163797 Phoenix Contact
21 J5 1 2 Pin screw terminal, power tap M3 surface mount, right angle SMT_REDCUBE_7MM00_4MM33 7466313R Wurth Electronics
22 J8 1 150 position connector high density array, male surface mount gold HDR150 SEAM-30-07.0-L-05-2-A-K-TR Samtec
23 L1, L2, L3, L8 4 80Ω Ferrite bead, 80Ω at 100MHz, 0.5A, 0805 805 742792062 Wurth Elektronik
24 L6, L10, L11, L12 4 2 Line common mode choke surface mount 200mA DCR 1.2Ω SMT4_3MM2_1MM6 744232222 Wurth
25 LBL1 1 Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
26 R1, R2, R3, R5, R23, R24, R33, R46, R48, R62, R75, R77, R84, R85, R86, R87, R88, R89, R90, R91, R92, R93, R94, R95, R96, R99, R100, R101, R107 29 0 RES, 0, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04020000Z0ED Vishay-Dale
27 R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19 14 470 RES, 470, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW0402470RJNED Vishay-Dale
28 R21, R22, R25, R53, R82, R102, R104 7 10.0k RES, 10.0k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW040210K0FKED Vishay-Dale
29 R28, R29, R32, R36, R37, R57, R58, R61, R65, R66 10 2.49k RES, 2.49k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04022K49FKED Vishay-Dale
30 R41, R44, R70, R73, R108, R109, R110, R111 8 3.3k RES, 3.3k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04023K30JNED Vishay-Dale
31 R45, R74 2 100 RES, 100, 1%, 0.25W, AEC-Q200 Grade 0, 0603 603 CRCW0603100RFKEAHP Vishay-Dale
32 R47, R49, R51, R78, R80 5 2.20k RES, 2.20k, 1%, 0.05W, 0201 201 CRCW02012K20FKED Vishay-Dale
33 R50, R81 2 22 RES, 22, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW040222R0JNED Vishay-Dale
34 R54 1 1.0Meg RES, 1.0M, 5%, 0.75W, AEC-Q200 Grade 0, 2010 2010 CRCW20101M00JNEF Vishay-Dale
35 R56 1 4.53k RES, 4.53k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04024K53FKED Vishay-Dale
36 R83 1 2.2k RES, 2.2k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04022K20JNED Vishay-Dale
37 R103 1 66.5k RES, 66.5k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW040266K5FKED Vishay-Dale
38 R105, R106 2 100k RES, 100k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW0402100KFKED Vishay-Dale
39 SH-J1, SH-J2, SH-J3, SH-J4 4 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
40 T1, T2 2 120µH Pulse Transformer 1:1 Surface Mount SMT_XFRMR_4MM70_3MM22 74930100 Wurth
41 TP1, TP2, TP6, TP7, TP8, TP9, TP10 7 Test Point, Compact, Red, TH Red Compact Testpoint 5005 Keystone
42 TP3, TP4, TP5 3 Test Point, Compact, Black, TH Black Compact Testpoint 5006 Keystone
43 U1 1 3.3V and 2.5V LVCMOS high-performance Clock Buffer Family, DQF0008A (WSON-8) DQF0008A LMK1C1104DQF Texas Instruments Texas Instruments
44 U2 1 8-Bit LED Driver with I2C Interface, D0016A, TUBE D0016A TPIC2810D Texas Instruments
45 U3, U5 2 Low Power Auto PHY 1000BASE-T1 Automotive Ethernet Physical Layer Transceiver, RND0036A (VQFNP-36) RND0036A DP83TC812SRHATQ1 Texas Instruments DP83TC812SRHATQ1 Texas Instruments
46 U4, U6 2 Dual-Channel High-Speed ESD Protection, DRL0005A (SOT-OTHER-5) DRL0005A TPD2E2U06DRLR Texas Instruments Texas Instruments
47 U7, U8 2 Single 2-Input Positive-AND Gate, DCK0005A, LARGE T&R DCK0005A SN74LVC1G08DCKR Texas Instruments
48 U9 1 Non-Isolated PoL Module DC DC Converter 1 Output 0.6 ~ 4V 2A 2.4V - 5.5V Input uSIP10 TPSM82822SILR Texas Instruments
49 U10 1 1-Bit Dual-Supply Buffered Voltage Signal Converter, DCK0005A (SOT-SC70-5) DCK0005A 2N7001TDCKR Texas Instruments
50 Y1 1 High-Performance BAW Oscillator VSON4 LMK6CE02500CDLFT Texas Instruments
51 C28 0 0.1µF CAP, CERM, 0.1µF, 10V, ±20%, X5R, 0402 402 8.85012E+11 Wurth Elektronik
52 J3, J6 0 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
53 L4, L9 0 80Ω Ferrite Bead, 80Ω at 100MHz, 0.5A, 0805 805 742792062 Wurth Elektronik
54 L5, L7 0 470µH Coupled inductor, 470µH, 0.9A, 1Ω, SMD SMD, 12.5x12.5mm 744870471 Wurth Elektronik
55 R20 0 10.0k RES, 10.0k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW040210K0FKED Vishay-Dale
56 R26, R27, R30, R31, R34, R35, R38, R39, R40, R55, R59, R60, R63, R64, R67, R68, R69 0 2.49k RES, 2.49k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04022K49FKED Vishay-Dale
57 R42, R71, R76 0 2.20k RES, 2.20k, 1%, 0.05W, 0201 201 CRCW02012K20FKED Vishay-Dale
58 R43, R72 0 0 RES, 0, 5%, 0.1W, AEC-Q200 Grade 0, 0603 603 CRCW06030000Z0EA Vishay-Dale
59 R52, R79 0 22 RES, 22, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW040222R0JNED Vishay-Dale
60 R97 0 500 RES, 500, 0.1%, 0.05W, 0402 402 PNM0402E5000BST1 Vishay Thin Film
61 R98 0 649 RES, 649, 1%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW0402649RFKED Vishay-Dale
62 R112, R113, R114, R115 0 0 RES, 0, 5%, 0.063W, AEC-Q200 Grade 0, 0402 402 CRCW04020000Z0ED Vishay-Dale