SNOAA35F April   2019  – December 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Devices Covered in Application Note
    1. 1.1 Base Part Numbers
    2. 1.2 Input Voltage Offset Grades
    3. 1.3 Maximum Supply Voltage
    4. 1.4 High Reliability Options
  5. 2 The New TL331B, TL391B, LM339B, LM393B, LM2901B and LM2903B B Versions
  6. 3 PCN's to Change Classic Die to a New Die Design
    1. 3.1 PCN #1 for Single and Dual (TL331 and LMx93/LM2903)
    2. 3.2 PCN #2 for Single and Dual (TL331 and LMx93/LM2903)
    3. 3.3 PCN For Quad (LMx39, LM2901)
    4. 3.4 PCN for B Devices (including -Q1's)
    5. 3.5 Device PCN Summary
    6. 3.6 Determining Die Version Used
      1. 3.6.1 Determine Die Used for Single TL331 and Dual LM293, LM393, and LM2903 - PCN #1 (Ji3)
      2. 3.6.2 Determine Die Used for Single TL331 and Dual LM293, LM393, and LM2903 - PCN #2 (TiB)
      3. 3.6.3 Determine Die Used for Quad LM139, LM239, LM339, and LM2901
      4. 3.6.4 Determine Die Used for Post-PCN B Devices
  7. 4 Changes to Package Top Markings
  8. 5 Roughened Leadframe Finish
  9. 6 Input Considerations
    1. 6.1  Input Stage Schematic – The Classic LM339 Family
    2. 6.2  Input Stage Schematic - New "B" and TiB Devices
    3. 6.3  Differences Between the Classic, "B" and Tib Die Devices
    4. 6.4  Input Voltage Range
    5. 6.5  Input Voltage Range vs. Common Mode Voltage Range
    6. 6.6  Reason for Input Range Headroom Limitation
    7. 6.7  Input Voltage Range Feature
    8. 6.8  Both Inputs Above Input Range Behavior
    9. 6.9  Negative Input Voltages
      1. 6.9.1 Maximum Input Current
      2. 6.9.2 Phase Reversal or Inversion
      3. 6.9.3 Protecting Inputs from Negative Voltages
        1. 6.9.3.1 Simple Resistor and Diode Clamp
        2. 6.9.3.2 Voltage Divider with Clamp
          1. 6.9.3.2.1 Split Voltage Divider with Clamp
    10. 6.10 Power-Up Behavior
    11. 6.11 Capacitors and Hysteresis
    12. 6.12 Output to Input Cross-Talk
  10. 7 Output Stage Considerations
    1. 7.1 Output VOL and IOL
    2. 7.2 Pull-Up Resistor Selection
    3. 7.3 Short Circuit Sinking Current
    4. 7.4 Pulling Output Up Above Vcc
    5. 7.5 Negative Voltages Applied to Output
    6. 7.6 Adding Large Filter Capacitors To Output
  11. 8 Power Supply Considerations
    1. 8.1 Supply Bypassing
      1. 8.1.1 Low VCC Guidance
      2. 8.1.2 Split Supply use
  12. 9 General Comparator Usage
    1. 9.1 Unused Comparator Connections
      1. 9.1.1 Do Not Connect Inputs Directly to Ground
      2. 9.1.2 Unused Comparator Input Connections
      3. 9.1.3 Leave Outputs Floating
      4. 9.1.4 Prototyping
  13. 10PSpice and TINA TI Models
  14. 11Conclusion
  15. 12Related Documentation
    1. 12.1 Related Links
  16. 13Revision History

Determine Die Used for Quad LM139, LM239, LM339, and LM2901

Because the classic and new quad die are both fabricated in the USA, attention must now be paid to the particular fab site location (20L) fields.

 Packing Label Examples - Quad LM139 / LM239 / LM339 / LM2901Figure 3-3 Packing Label Examples - Quad LM139 / LM239 / LM339 / LM2901

For the quad LM139/239/339 or LM2901, if the Chip Site of Origin (20L) CCO: field says SHE, then this is the classic (SFAB) die.

For the quad LM339 or LM2901, if the Chip Site of Origin (20L) CCO: field says RFB, then this is the new (RFAB) die.

Please ignore the(2P) REV: x field (crossed out above) to determine which die is used. This field is the revision of the particular die used and does not represent which core die design is used. This has caused some confusion in the past.