SNOAA58 October 2020 DS26F31MQML-SP , DS26F32MQML-SP , SN55LVDS31-SP , SN55LVDS33-SP
Design Featured LVDS Receiver
| SN55LVDS33-SP | |
|---|---|
| Interface Standard | LVDS |
| # Transmitters | 0 |
| # Receivers | 4 |
| Nominal Supply Voltage | 3.3 V |
| Common-Mode Voltage Range | –4 V to 5 V |
| Operating Temperature Range (TA) | –55°C to 125°C |
| Maximum Total Ionizing Dose | 100 krad (Si) |
| Maximum SEL | 90 MeV-cm2/mg |
| www.ti.com/product/sn55lvds33-sp | |