SNOAA58 October 2020 DS26F31MQML-SP , DS26F32MQML-SP , SN55LVDS31-SP , SN55LVDS33-SP
Design Featured LVDS Transmitter
| SN55LVDS31-SP | |
|---|---|
| Interface Standard | LVDS |
| # Transmitter Channels | 4 |
| # Receiver Channels | 0 |
| Nominal Supply Voltage | 3.3 V |
| Operating Temperature Range (TA) | –55°C to 125°C |
| Maximum Total Ionizing Dose | 150 krad (Si) |
| Maximum SEL | 110 MeV-cm2/mg |
| www.ti.com/product/sn55lvds31-sp | |