SNOAA62A February 2023 – February 2023 LMP7704-SP
The radiation effects of the LMP7704-SP, a radiation-hardened precision amplifier with a rail-to-rail input and output and CMOS input stage, were studied. This device passed and is latch-up immune up to LETEFF = 85 MeV-cm2/mg and T = 125°C. SET was characterized from LETEFF = 2 MeV-cm2/mg to LETEFF = 85 MeV-cm2/mg. The worst-case transients and the cross-section plots are included. Testing was performed under multiple configurations and supply voltages.