SNOAA62B February 2023 – October 2024 LMP7704-SP
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C.
The high dc precision of this amplifier, specifically the low offset voltage of ±60µV and ultra-low input bias of ±500fA, make this device an excellent choice for interfacing with precision sensors with high-output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transimpedance amplification.
| DESCRIPTION | DEVICE INFORMATION |
|---|---|
| TI Part Number | LMP7704-SP |
| MLS Number |
5962-1920601VXC |
| Device Function | Radiation Hardness Assured (RHA), Precision, Low Input Bias, RRIO, Wide Supply Range Amplifiers |
| Technology | VIP050 |
| Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
| Heavy Ion Fluence per Run | 1×106 – 1×107 ions/cm2 |
| Irradiation Temperature | 125°C (for SEL testing) |