SNOAA76 August   2021 LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Benefits of Inductive Proximity Sensing
    2. 1.2 Common Applications
    3. 1.3 Human-Machine Interface Design Guide
  3. 2System Considerations
    1. 2.1 Target Properties
    2. 2.2 Sensing Distance
    3. 2.3 LDC3114 Device Features
  4. 3Design
    1. 3.1 Sensor Size and Frequency
    2. 3.2 Linear Sensing Region
  5. 4Measured Raw Data Output
    1. 4.1 Measured Response of LDCCOILEVM Sensor N
    2. 4.2 Measured Response of LDCCOILEVM Sensor R
  6. 5Observed Effects of Ambient Temperature
  7. 6References

Introduction

Inductive sensing technology is a great choice for metal detection applications. In addition to detecting the presence of a metal target, the LDC3114 device is able to detect the proximity of the target with high precision.