SNOAA83 December 2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
| TLV3601 | |
|---|---|
| Vs | 2.4 V to 5.5 V |
| VinCM | VEE – 0.2 V to VCC + 0.2 V |
| VIO (input offset voltage at 25°C) (maximum) | ±0.5 mV |
| Iq | 4.9 mA |
| TPD | 2.5 ns |
| Input Bias Current (Typical) | 1 μA |
| Output type | Push-Pull |
| TLV3601 | |