SNOAA84A January 2022 – February 2022 LM4050QML-SP , LMP7704-SP
Design Alternate Op Amp
| LM124AQML-SP | |
|---|---|
| Vss | 3 V to 32 V |
| Vos | 2 mV |
| Ib | 45 nA |
| UGBW | 1 MHz |
| SR | 0.1 V/µs |
| #Channels | 4 |
Total Ionizing Dose (TID) | 100 krad (Si) |
SEL Immunity | SEL Immune (Bipolar process) |
| LM124AQML-SP | |